??
CAD model selection
CD29NS-01
HELP_VARIABLE
Part No.
CD29NS-01
Thread
1” NPT
Colour
GL
19 mm
H
39 mm
SW
42 mm
B x H
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.